PA Series - PA Series - Base Mount Varistor

Series: PA
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PA Series of transient surge suppressors are metal-oxide varistors (MOVs) featuring a rigid base mount package construction, and are useful in applications which are subject to vibration.
  • The UL and CSA recognized varistors are available in a wide range of operating voltages, from 130V to 660 V V M(AC)RMS .
  • The base-mount package has a quick-connect tab terminal that provides a fast, secure lead attach.
  • The mounting base forms the second electrical connection, usually chassis ground.
Meeting rigid NEMA standards, PA series varistors have a creep and strike distance capability that minimizes breakdown along the package surface.

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
Compare
V130PA20A
Obsolete: 2006 -08-04
130175706500200184243360Bi-directional1900
V130PA20C
Obsolete: 2006 -08-04
130175706500200184220325Bi-directional1900
V150PA20A
Obsolete: 2006 -08-04
150200806500240212284420Bi-directional1600
V150PA20C
Obsolete: 2006 -08-04
150200806500240212243360Bi-directional1600
V250PA20A
Obsolete: 2006 -08-04
2503301306500390354453675Bi-directional1000
V250PA40A
Obsolete: 2006 -08-04
2503301306500390354453675Bi-directional1000
V250PA40C
Obsolete: 2006 -08-04
2503301306500390354413620Bi-directional1000
V275PA40A
Obsolete: 2006 -08-04
2753691406500430389494740Bi-directional900
V275PA40C
Obsolete: 2006 -08-04
2753691406500430389453680Bi-directional900
V320PA40A
Obsolete: 2006 -08-04
3204201606500510462565850Bi-directional750
V320PA40C
Obsolete: 2006 -08-04
3204201606500510462540800Bi-directional750
V350PA40A
Obsolete: 2006 -08-04
3504601656500559500618910Bi-directional700
V350PA40C
Obsolete: 2006 -08-04
3504601656500535500570840Bi-directional700
V420PA40A
Obsolete: 2006 -08-04
42056017065006806107901160Bi-directional600
V420PA40C
Obsolete: 2006 -08-04
42056017065006806106901050Bi-directional600
V480PA80A
Obsolete: 2006 -08-04
48064018065007506708601280Bi-directional550
V480PA80C
Obsolete: 2006 -08-04
48064018065007506707901160Bi-directional550
V510PA80A
Obsolete: 2006 -08-04
51067519065008207359631410Bi-directional500
V510PA80C
Obsolete: 2006 -08-04
51067519065008207358601280Bi-directional500
V575PA80A
Obsolete: 2006 -08-04
575730220650091080510501560Bi-directional450
V575PA80C
Obsolete: 2006 -08-04
57573022065009108059601410Bi-directional450
V660PA100A
Obsolete: 2006 -08-04
6608502506500105094012101820Bi-directional400
V660PA100C
Obsolete: 2006 -08-04
6608502506500105094011001650Bi-directional400
To request product environmental information, please complete the Product Environmental Information Request Form.