TLPA Series - TLPA Series High Reliability TVS

Littelfuse TVS Diode TLPA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TLPA Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide precision overvoltage protection for sensitive electronics.

Features:

  • High reliability application 
  • Glass passivated chip junction in P600 package 
  • Fast response time: typically, less than 1.0ps from 0 Volts to VBR min 
  • Excellent clamping capability 
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c 
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV (Air), 30kV (Contact) 
  • EFT protection of data lines in accordance with IEC 61000-4-4 
  • Low incremental surge resistance 
  • High temperature soldering guaranteed: 260°C/10 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension 
  • VBR @TJ= VBR@25°C x (1+0.1% x (TJ - 25)) (0.1%: Typical Temperature Coefficient) 
  • UL Recognized body that meets flammability rating V-0. 
  • UL Recognized to ANSI/UL 497B: Protectors for Data Communications and Fire- Alarm Circuits. 
  • Matte tin lead–free plated 
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free, and the terminal finish material is tin (Sn) (IPC/ JEDEC J-STD-609A.01)

Applications:

  •  Designed to protect sensitive electronics from 50ms Square Test Waveform
 

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPartner ECAD ModelsStockSamplesCompare
TLPA10A10500030011.81317510175UnipolarTLPA10ACheckOrder
TLPA10CA10500030011.81317510175BipolarTLPA10CACheckOrder
TLPA11A11500028012.213.518.2510175UnipolarTLPA11ACheckOrder
TLPA11CA11500028012.213.518.2510175BipolarTLPA11CACheckOrder
TLPA12A125000256.313.314.719.9510175UnipolarTLPA12ACheckOrder
TLPA12CA125000256.313.314.719.9510175BipolarTLPA12CACheckOrder
TLPA13A135000237.214.415.921.5510175UnipolarTLPA13ACheckOrder
TLPA13CA135000237.214.415.921.5510175BipolarTLPA13CACheckOrder
TLPA14A145000219.815.617.223.2510175UnipolarTLPA14ACheckOrder
TLPA14CA145000219.815.617.223.2510175BipolarTLPA14CACheckOrder
TLPA15A15500020916.718.524.4510175UnipolarTLPA15ACheckOrder
TLPA15CA15500020916.718.524.4510175BipolarTLPA15CACheckOrder
TLPA16A165000196.217.819.726510175UnipolarTLPA16ACheckOrder
TLPA16CA165000196.217.819.726510175BipolarTLPA16CACheckOrder
TLPA17A175000184.818.920.927.6510175UnipolarTLPA17ACheckOrder
TLPA17CA175000184.818.920.927.6510175BipolarTLPA17CACheckOrder
TLPA18A185000174.42022.129.2510175UnipolarTLPA18ACheckOrder
TLPA18CA185000174.42022.129.2510175BipolarTLPA18CACheckOrder
TLPA20A205000157.422.224.532.4510175UnipolarTLPA20ACheckOrder
TLPA20CA205000157.422.224.532.4510175BipolarTLPA20CACheckOrder
TLPA22A225000143.724.426.935.5510175UnipolarTLPA22ACheckOrder
TLPA22CA225000143.724.426.935.5510175BipolarTLPA22CACheckOrder
TLPA24A245000131.126.729.538.9510175UnipolarTLPA24ACheckOrder
TLPA24CA245000131.126.729.538.9510175BipolarTLPA24CACheckOrder
TLPA26A265000121.128.931.942.1510175UnipolarTLPA26ACheckOrder
TLPA26CA265000121.128.931.942.1510175BipolarTLPA26CACheckOrder
TLPA28A285000112.331.134.445.4510175UnipolarTLPA28ACheckOrder
TLPA28CA285000112.331.134.445.4510175BipolarTLPA28CACheckOrder
TLPA30A305000105.433.336.848.4510175UnipolarTLPA30ACheckOrder
TLPA30CA305000105.433.336.848.4510175BipolarTLPA30CACheckOrder
TLPA33A33500095.736.740.653.3510175UnipolarTLPA33ACheckOrder
TLPA33CA33500095.736.740.653.3510175BipolarTLPA33CACheckOrder
TLPA36A36500087.84044.258.1510175UnipolarTLPA36ACheckOrder
TLPA36CA36500087.84044.258.1510175BipolarTLPA36CACheckOrder
TLPA40A40500079.144.449.164.5510175UnipolarTLPA40ACheckOrder
TLPA40CA40500079.144.449.164.5510175BipolarTLPA40CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TLPA10A HI-REL TVS AXIAL HI-POWER - TLPA10 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLPA10CA HI-REL TVS AXIAL HI-POWER - TLPA10 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLPA11A HI-REL TVS AXIAL HI-POWER - TLPA11 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLPA11CA HI-REL TVS AXIAL HI-POWER - TLPA11 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLPA12A HI-REL TVS AXIAL HI-POWER - TLPA12 UNI RoHS No 01/13/2016 PbFree No Yes
01/13/2016
TLPA12CA HI-REL TVS AXIAL HI-POWER - TLPA12 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLPA13A HI-REL TVS AXIAL HI-POWER - TLPA13 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA13CA HI-REL TVS AXIAL HI-POWER - TLPA13 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA14A HI-REL TVS AXIAL HI-POWER - TLPA14 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA14CA HI-REL TVS AXIAL HI-POWER - TLPA14 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA15A HI-REL TVS AXIAL HI-POWER - TLPA15 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA15CA HI-REL TVS AXIAL HI-POWER - TLPA15 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA16A HI-REL TVS AXIAL HI-POWER - TLPA16 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA16CA HI-REL TVS AXIAL HI-POWER - TLPA16 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA17A HI-REL TVS AXIAL HI-POWER - TLPA17 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA17CA HI-REL TVS AXIAL HI-POWER - TLPA17 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA18A HI-REL TVS AXIAL HI-POWER - TLPA18 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA18CA HI-REL TVS AXIAL HI-POWER - TLPA18 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA20A HI-REL TVS AXIAL HI-POWER - TLPA20 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA20CA HI-REL TVS AXIAL HI-POWER - TLPA20 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA22A HI-REL TVS AXIAL HI-POWER - TLPA22 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA22CA HI-REL TVS AXIAL HI-POWER - TLPA22 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA24A HI-REL TVS AXIAL HI-POWER - TLPA24 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA24CA HI-REL TVS AXIAL HI-POWER - TLPA24 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA26A HI-REL TVS AXIAL HI-POWER - TLPA26 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA26CA HI-REL TVS AXIAL HI-POWER - TLPA26 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA28A HI-REL TVS AXIAL HI-POWER - TLPA28 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA28CA HI-REL TVS AXIAL HI-POWER - TLPA28 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA30A HI-REL TVS AXIAL HI-POWER - TLPA30 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA30CA HI-REL TVS AXIAL HI-POWER - TLPA30 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA33A HI-REL TVS AXIAL HI-POWER - TLPA33 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA33CA HI-REL TVS AXIAL HI-POWER - TLPA33 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA36A HI-REL TVS AXIAL HI-POWER - TLPA36 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA36CA HI-REL TVS AXIAL HI-POWER - TLPA36 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA40A HI-REL TVS AXIAL HI-POWER - TLPA40 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLPA40CA HI-REL TVS AXIAL HI-POWER - TLPA40 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.