ChipSESD Series - 4PF, 8KV, Bidirectional TVS Diode for ESD Protection

Series: ChipSESD
Obsolete: 2018 -04-30 Replaced By: SP1026 and SP1007 
Questions? Contact Littelfuse Support
TVS Diode Array ChipSESD Series Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our ESD devices offer many advantages over traditional protection devices, such as multi-layer varistors (MLVs), which may degrade or distort the signal in high data rate circuits. Compared to miniature gas discharge tubes (GDTs), ESD devices provide a more compact form factor and an economical solution for the shrinking profiles of today’s compact information appliances.

Features:
Halogen Free and Bi-Directional Protection

  • Halogen free (refers to: Br.900ppm, Cl.900ppm, Br.+Cl.1500ppm)
  • 0.25 pF (typical) capacitance
  • Low-leakage current
  • Low-clamping voltage
  • Fast response time (< 1ns)
  • Capable of withstanding numerous ESD strikes
  • Compatible with standard reflow installation procedures
  • Thick film technology
  • Bi-directional protection

Applications:
Computers, Digital Screens, and Mobile Devices

  • HDMI 1.3 interfaces
  • LCD and plasma TV
  • Cellular phones
  • Antennas
  • Portable video players
  • Portable devices (PDA, DSC, BlueTooth)
  • Printer ports
  • Satellite radios
  • USB 2.0 and IEEE 1394 interfaces
  • DVI
  • GPS systems

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
Clamp
Voltage
CI/OTYP
(pF)
PolarityMIN VBR@IT
(V)
Operating TemperatureCompare
SESD0201P1BN-0400-090
Obsolete: 2019 -03-14
Replaced By: SP1026-01UTG
61104Bidirectional9-40° to 125°C
SESD0402P1BN-0450-090
Obsolete: 2018 -11-26
Replaced By: SP1007-01ETG
61104.5Bidirectional9-40° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF2012-000 SESD0402P1BN-0450-090 RoHS No 11/01/2016 PbFree No 11/01/2016 Yes
11/01/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.