Multifunction Time Delay Relay Series - Multifunction Time Delay Relay

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DSQU and DSTU Series of 17.5 mm, switch adjustable, universal solid-state timers offer multiple functions, voltages, and time delay ranges. Choose one of 5 functions and 4 time delay ranges via 4 selection switches located on face of the unit. Six switches adjust the time delay through the selected range.


The DSQU Series has quick connect terminals and the DSTU Series has terminal blocks.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeStockSamplesCompare
DSQUA324 or 240 V acNO-40° to 85°C (-40° to 185°F)x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s incrementsCheckOrder
DSQUD39 or 110 V dc; 9.4 or 110 V dcNO-40° to 85°C (-40° to 185°F)x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s incrementsCheckOrder
DSTUA324 or 240 V acNO-40° to 85°C (-40° to 185°F)x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s incrementsCheckOrder
DSTUD39 or 110 V dc; 9.4 or 110 V dcNO-40° to 85°C (-40° to 185°F)x0.1 s: 0.1 - 6.3 s in 0.1 s increments; x1 s/m: 1 - 63 s/m in 1 s/m increments; x10 s: 10 - 63 s in 10 s incrementsCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.