Delay-on-Make Timer Series - Delay-on-Make Timer

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TS2 Series is designed for 24, 120 or 230VAC and the TS6 Series is designed for 12 or 24VDC. These series are capable of controlling load currents of up to 1A steady state, 10A inrush. Encapsulated circuitry and the reliability of a ±2% repeat accuracy make the TS2 and TS6 ideal for cost sensitive applications.


Operation (Interval)
Upon application of input voltage, the time delay begins. The output energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TS2212024 V acNO - closed during timing-40° to 85°C (-40° to 185°F)20 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS222324 V acNO - closed during timing-40° to 85°C (-40° to 185°F)2 - 180 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS2412120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)2 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS24130120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)30 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS2421120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)0.05 - 3 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS2422120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS2423120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)2 - 180 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS2424120 V acNO - closed during timing-40° to 85°C (-40° to 185°F)5 - 600 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS6116P12 V dcNO - closed during timing-40° to 85°C (-40° to 185°F)6 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS6122P12 V dcNO - closed during timing-40° to 85°C (-40° to 185°F)0.5 - 20 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS6123P12 V dcNO - closed during timing-40° to 85°C (-40° to 185°F)2 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS6321P24 V dcNO - closed during timing-40° to 85°C (-40° to 185°F)0.05 - 3 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TS6323P24 V dcNO - closed during timing-40° to 85°C (-40° to 185°F)2 - 180 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.