SONIC Series - SONIC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SONIC series offers improved reverse recovery characteristics with hard turn-off capability and breakdown voltages up to 1800V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetSamplesCompare
 
DH20-18A180020951501500.90.2530022400TO-247ADPartOrder
DH2X60-18A180060557001500.60.123060800SOT-227B (minibloc)PartOrder
DH2X61-18A180060557001500.60.123060800SOT-227B (minibloc)PartOrder
DH40-18A1800401004001500.450.2530050750TO-247ADPartOrder
DH60-14A1400601007001500.30.2523060800TO-247ADPartOrder
DH60-16A1600601007001500.30.2523060800TO-247ADPartOrder
DH60-18A1800601007001500.30.2523060800TO-247ADPartOrder
DHG100X1200NA120050655001500.60.1200451200SOT-227B (minibloc)PartOrder
DHG100X600NA60050604301500.60.135201200SOT-227B (minibloc)PartOrder
DHG10C600PB6005105401503.150.5352100TO-220ABPartOrder
DHG10I1200PA120010105601501.50.52009250TO-220ACPartOrder
DHG10I1200PM120010306515040.5758350TO-220ACFPPartOrder
DHG10I1800PA180010110601751.50.526015350TO-220ABPartOrder
DHG10I600PA6001095801501.80.5354200TO-220ACPart
DHG10I600PM60010258015040.5354200TO-220ACFPPart
DHG10IM1800UZ180010110601751.50.5260350TO-252 (DPak)PartOrder
DHG20C1200PB120010105601501.50.52009250TO-220ABPartOrder
DHG20C600PB6001095801501.80.5354200TO-220ABPart
DHG20C600QB6001095801501.80.25354200TO-3PPart
DHG20I1200HA120020951501500.90.2520015400TO-247ADPartOrder
DHG20I1200PA120020951501500.90.520015400TO-220ACPartOrder
DHG20I600HA60020951501500.90.25408450TO-247ADPart
DHG20I600PA60020951501500.90.5408450TO-220ACPart
DHG30I1200HA120030902001500.70.320023600TO-247ADPartOrder
DHG30I600HA60030852001500.70.254013600TO-247ADPartOrder
DHG30I600PA60030852001500.70.54013600TO-220ACPartOrder
DHG30IM600PC60030952001500.70.2540600TO-263AB (D2Pak)PartOrder
DHG40B1200LB120034801501501.50.5150600SMPD-BPart
DHG40B12DHG40B1200LB120034801501501.50.5150600SMPD-BPart
DHG40C1200HB120020951501500.90.2520015400TO-247ADPartOrder
DHG40C600HB60020951501500.90.25408450TO-247ADPart
DHG40I4500KO450043806001500.50.15145080800ISOPLUS264 (2HV)PartOrder
DHG50X1200NA120025652001501.20.120023600SOT-227B (minibloc)PartOrder
DHG55I3300FE330050806001500.450.15165055500i4-Pac (2HV)PartOrder
DHG5I600PA6005105401503.150.5352100TO-220ACPartOrder
DHG5I600PM600585401504.20.5352100TO-220ACFPPartOrder
DHG60C600HB60030852001500.70.254013600TO-247ADPartOrder
DHG60I1200HA120060955001500.350.25200451200TO-247ADPartOrder
DHG60I600HA60060854301500.30.2535241200TO-247ADPartOrder
DHG60U1200LB120060802001501.2160600SMPD-BPart
DHH55-36N1F180060507001500.60.223060800i4-Pac (3sym)PartOrder
DHG40B12DHG40B1200LB120034801501501.50.5150600SMPD-BPart
To request product environmental information, please complete the Product Environmental Information Request Form.