High Voltage LED Driver ICs Series - High-voltage AC mains powered high brightness LED Driver ICs

Integrated Circuits LED Driver
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our high-efficiency, high-brightness (HB) LED drivers are manufactured in a high voltage BCDMOS on SOI process. The wide input operating voltage range enables these devices to be used in a broad range of HB LED applications.

CPC9909 enables operation from 8VDC to 550VDC. The device features pulse frequency modulation (PFM) with a constant peak-current control scheme. This regulation scheme is inherently stable, allowing the driver to be operated above 50% duty cycle without open loop instability or sub-harmonic oscillations.

MXHV9910 operates from 8VDC to 450VDC. The device features a fixed-frequency, peak-current control method, which provides an ideal solution for driving multiple LEDs in series and in parallel.

With both devices LED dimming can be implemented by applying a small DC voltage to the LD pin, or by applying a low frequency PWM signal to the PWMD pin.


Features & Benefits:

  • High AC mains input voltage range
  • Supports linear and PWM brightness control
  • Enables >90% power conversion efficiency.

Access specifications, certifications, check availability and order parts below

Catalog #Input Voltage Range (V)Efficiency (%)Power Factor (%)CommentPackage TypeObsolete DatePart DatasheetStockSamplesCompare
 
CPC99098 − 550>908-pin: SOIC, Power SOICPartCheckOrder
MXHV99108 − 450>908-pin: SOIC, Power SOICPartCheckOrder
IX9907
Obsolete: 2022 -10-13
650>90>98 (active PFC)Internal 650V / 2Ω MOSFET8-pin SOIC10/13/2022Part
IX9908
Obsolete: 2022 -10-13
600>90>98 (active PFC)8-pin SOIC10/13/2022Part
To request product environmental information, please complete the Product Environmental Information Request Form.