TLN Series - Fast-Acting and Current Limiting Telecommunications Fuse

Littelfuse-tln-1-30a-bottom.jpg
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TLN Series fuses are specifically designed for the protection of telecommunications DC power distribution circuits.

Features
  • 170 VDC
  • Fast acting and current limiting
  • 1 to 600 amperes
  • Dimensionally similar to 250V Class R fuses

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningStockSamplesCompare
TLN0011100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN0033100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN0055100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN0066100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN01010100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN01515100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN02020100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN02525100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN03030100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN03535100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN04040100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN04545100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN05050100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN06060100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN07070100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN08080100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN09090100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN100100100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN110110100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN125125100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN150150100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN175175100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN200200100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN225225100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN250250100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN300300100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN350350100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN400400100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN450450100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN500500100 kA @ 170 VdcFast-Acting (F)CheckOrder
TLN600600100 kA @ 170 VdcFast-Acting (F)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.