OTS Series - Torpedo Type Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Torpedo Type Fuse

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)Current Rating (Max)Voltage Rating MaxStockSamplesCompare
151.450200CheckOrder
151.45030036536
151.450600Check
151.48030036836
151.516300364036
151.516600Check
151.525300CheckOrder
151.540200CheckOrder
151.540300362
151.480600
Obsolete: 2015 -10-14
361636
151.516200
Obsolete: 2012 -06-28
364036
151.525200
Obsolete: 2012 -06-28
361636
151.525600
Obsolete: 2015 -10-14
364036
151.540600
Obsolete: 2015 -10-14
363
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
151.4806 Fuse - OTS Torpedo 36V Plastic 8A 100 pc RoHS No 07/31/2012 PbFree No 07/31/2012
151.5256 Fuse - OTS Torpedo 36V Plastic 25A 100pc RoHS No 07/31/2012 PbFree No 07/31/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.